IESNA:LM-63-2002
[TEST]P1559269
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-48)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-50-B2750-W2D2-3000K
[LUMINAIRE]2X2 5000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3000K CCT WITH FROSTED SMOOTH LENS
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5283
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 51.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1745.5 1744.5 1742.5 1735.5 1724.5 1709.5 1690.4 1668.4 1640.3 1611.3
1577.2 1542.1 1501 1460 1414.9 1366.8 1314.7 1264.6 1206.4 1150.3
1091.2 1029.1 964 895.8 828.7 757.5 687.4 619.3 543.1 475
401.8 334.7 263.5 199.4 134.3 73.1 0
1745.5 1743.5 1740.5 1733.5 1722.5 1708.5 1688.4 1666.4 1639.3 1610.3
1577.2 1540.1 1502 1459 1413.9 1364.8 1314.7 1262.6 1206.4 1149.3
1088.2 1026.1 958.9 892.8 826.7 756.5 686.4 616.2 545.1 473
401.8 334.7 264.5 198.4 132.3 70.1 0
1745.5 1744.5 1741.5 1733.5 1722.5 1707.5 1688.4 1665.4 1638.3 1609.3
1576.2 1538.1 1501 1458 1411.9 1363.8 1312.7 1258.5 1203.4 1145.3
1085.2 1024.1 959.9 892.8 823.7 754.5 681.4 614.2 543.1 471
399.8 328.7 260.5 194.4 128.3 68.1 0
1745.5 1747.5 1743.5 1737.5 1725.5 1710.5 1691.4 1668.4 1642.3 1612.3
1579.2 1542.1 1502 1460 1413.9 1365.8 1314.7 1258.5 1203.4 1146.3
1084.2 1023.1 958.9 889.8 821.7 752.5 682.4 608.2 539.1 466.9
395.8 325.7 257.5 192.4 127.3 68.1 0
1745.5 1749.5 1746.5 1739.5 1727.5 1713.5 1694.4 1671.4 1643.3 1613.3
1581.2 1543.1 1504 1460 1414.9 1366.8 1315.7 1260.6 1204.4 1147.3
1085.2 1024.1 955.9 889.8 822.7 751.5 680.4 606.2 536.1 465.9
394.8 326.7 255.5 192.4 126.3 68.1 0
